8mm round photoelectric sensors detect presence several ways: diffuse (light reflects from the target object back to the sensor), retroreflective (object interrupts light rebounding off a fixed reflector), or through-beam (object obstructs light traveling from an emitter to a receiver). Available models offer a selection of sensing distances (up to 2.2 meters).
8mm round photoelectric sensors offer high accuracy in minimal mounting space. Using infrared light or visible red light emission, these DC-powered metal sensors offer a sensing distance of up to 2.2m and are available with an integral 1m pigtail cable or quick-disconnect, depending on model. The IP67 rating make these sensors a good solution for applications in harsh environments.
The cost-effective HE series through-beam sensors are available in through-beam sensing style with a separate emitter and receiver.
F8 series sensors are offered in many different sensing styles to suit any application requiring minimal mounting space.
F8 Series 8mm Round Photoelectric Sensors start at
$75.00
(F8RE-00-1F)
HE Series 8mm round photoelectric sensors start at
$35.50
(HEE-00-3A)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings