Short-range, high-precision laser sensors measure down to 8 micrometers resolution using CMOS technology; long-range models use time of flight (measuring transit time of the reflected light) to measure distances up to 100 meters. Employing Class 1 or 2 lasers (depending on model), these DC-powered units support analog outputs of 4-20mA or 0-10VDC.
Category Selection
Distance measuring sensors can measure the distance of objects at long ranges (up to 100m) using a time of transit calculation. For shorter distances (under 350mm), higher-resolution CMOS technology models are suitable.
For part listings and specifications, go to Shop Now
Starting at
$778.00
(OPT2001)
Starting at
$384.00
(OPT2011)
Starting at
$807.00
(OPT2015)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings