Eaton high-performance through-beam photoeyes detect presence when an object obstructs light traveling from emitter to receiver. With AC or DC power options providing application flexibility, these rectangular sensors use infrared light and offer a detection range up to 500 ft., with a variety of connection options including pigtail, Mini or Euro (Micro) terminations.
The Enhanced 50 Series Photoelectric Sensors are a great fit for applications such as material handling, packaging and wrapping, sortation and much more. This family of sensors fits the requirements for almost any sensing need, including harsh environments with excessive dust or high temperature. Cables and accessories are also available.
Each model comes with a variety of input options, including DC 10-40 VDC, and AC/DC inputs at a universal voltage range (12-240 VDC/ 24-VAC), for maximum flexibility across many voltage ratings. AC/DC output choices include robust 3A SPDT relays. Cabling choices include built-in mini-connector, microconnector, pigtail micro-connector or a 6 ft. integrated cable. Other convenient features included are Dark-On/Light-On selectability and Gain adjustment available on all models.
See the Selection Guide information in our product catalog to find the sensor model that best suits your requirements.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings