DINnector DN series disconnect terminal blocks enable single-wire circuits to be opened or tests to be performed while the system is powered. Disconnect terminal blocks, sold in bulk or convenience quantities, are available in copper alloy bar, knife-blade or replaceable disconnect blade styles.
DN-DIS10
DN-KBD12
DN-DIS2x & DN-DIS4x Series
Available in single-level, double-level, triple-level, sensor, mini, grounding, fuse holder, disconnect, plug-in, thermocouple, test plug and direct mount terminal block types
DINnector disconnect terminal blocks allow fast circuit disconnection without rewiring. Disconnect terminal blocks are an easy solution to enable circuits to be opened or to perform tests while the system is powered.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings