DINnector DN series end brackets prevent DIN rail-mounted terminal blocks and other components from sliding on the rail. End brackets, sold in bulk or convenience quantities, are available for screwless or screw-type terminal block installations, on 15mm or 35mm width DIN rail.
DN-EB15
DN-EB35
DN-EB35-A
The DINnector DN-EB15 end brackets mount on 15mm DIN rail. DINector DN-EB35 end brackets are designed to mount on 35mm DIN rail. End brackets are used to prevent components from sliding along the DIN rail.
DINnector DIN rail end brackets start at
$21.00
(package of 20)
(DN-EB15MN)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings