DINnector DN series terminal block end covers shield the open unprotected sides of a terminal block to prevent electrical hazards, typically used between assemblies of differing terminal block sizes or styles. End covers, sold in bulk or convenience quantities, are available in a variety of dimensions and shapes to match DINnectors terminal block styles.
Certain end covers can be used with multiple DINnector terminal block parts to cover and insulate the open side, or to put more space between adjacent terminal blocks.
Terminal block end covers are required to provide electrical insulation for the exposed metal components of the last DINnector terminal block in an assembly. Interlocking pins secure the polyamide end cover to the terminal block while allowing easy insertion and removal. When the size of terminal blocks change in an assembly, an end cover is also required to insulate the open side of a DINnector terminal block.
DINnector terminal block end covers start at
$9.50
(package of 25)
(DN-EC86MN)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings