DINnector DN series ground terminal blocks facilitate safe and efficient termination of device and panel grounding wires to the DIN rail using a conducting clamping foot. Grounding terminal blocks, sold in bulk or convenience quantities, are available in an easily identifiable green-yellow color for wire sizes up to 1/0 AWG.
DINnectors Ground Terminal Block
DINnectors Mini Ground Terminal Block
Grounding terminal blocks are used to mechanically and electrically connect wires to the DIN rail by means of a conducting clamping foot. In this way, the DIN rail can function as a ground bus bar. Grounding terminal blocks are molded in green and yellow per international standards. The use of an end bracket is not required when a ground block is positioned at the end of a terminal block assembly.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings