DINnector DN series terminal block jumpers electrically interconnect terminal blocks. Jumpers are available in a range of pole configurations, and in various dimensions to fit specific terminal block models. The push-in style install into the wire openings; the screw-down style mounts across the tops of consecutive blocks. Jumper cutting tools are also available.
DINnector Terminal Block Jumpers
DINnector Jumper Cutting Tool
(DN-JKIT handle and two dies shown)
Jumpers are used to electrically interconnect two or more consecutive terminal blocks, without reducing the wiring capacity of the blocks.
DINnector jumpers start at
$36.00
(100/PK)
(DN-2J2Y)
New!...Jumpers in convenient 25-piece packages start at
$11.00
(DN-2J2YMN)
Jumper cutting tools start at
$77.00
(DN-JFECUT)
The DN-JKIT cutting tool kit is
$262.00
(one handle and five dies)
(DN-JKIT)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings