DINnector DN series single-level terminal blocks facilitate point-to-point single-wire connections between electronic components and control/field wiring. Single-level feed-through terminal blocks, sold in bulk packs, are available in a variety of colors for wire sizes up to 3/0 AWG.
Available in single-level, double-level, triple-level, sensor, mini, grounding, fuse holder, disconnect, plug-in, thermocouple, test plug and direct mount terminal block types
DINnector feed-through single-level terminal blocks provide the means to connect two wires together, and are available in sizes suitable for up to 3/0 AWG wire.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings