Konnect-It KN series screw-type terminal blocks facilitate clean, safe and efficient connections between electronic components and control/field wiring. These DIN-rail mounted modular blocks, in a variety of color and wire size options, can be mixed according to specific needs; available in feed-through, sensor, grounding, fuse holding, and disconnect types.
Category Selection
[enlarge image]
Konnect-It DIN Rail Terminal Block System
Available in single-level, double-level, triple-level, sensor, mini, grounding, fuse holder and disconnect terminal block types
Most control panels use some type of terminal strip or electrical terminal block connector to connect the control wiring (PLCs, relays, contactors, etc.) to the field wiring.
The Konnect-It KN Series offers cost-effective screw terminal blocks and related components that are modular in design and fit on a 35mm DIN rail (standard terminal blocks), or 15mm DIN rail (mini terminal blocks). These terminal blocks employ a terminal connection system that meet the demands of the industrial environment and are suitable for factory wiring as well as field-wiring connections.
The Konnect-It terminal block series provides reliable, economical wire termination for just about any industrial application. Konnect-It terminal blocks are available in cost-effective quantity packages as well as smaller convenience packs for certain terminal block types.
Konnect-It single-level terminal blocks can handle currents up to 175A, can accept a wide range of wiring sizes from 26 AWG to 2/0 AWG and have a 100kA SCCR rating. Single-level terminal blocks are available in a variety of colors.
Konnect-It double-level terminal blocks come in 20A and 30A versions and a variety of colors. Optional features include LED indication, diode and direct cross level connections and double level terminal blocks with an added grounding leg.
Konnect-It triple-level terminal blocks can handle up to 24A and can accept a wide range of wiring sizes from 24 AWG to 12 AWG. Optional features include NPN and PNP sensor blocks with LED indication as well as triple level terminal blocks with an added grounding leg.
Available in two conductor cross section sizes, 20A and 30A capacities, and mountable on 15mm DIN rails. All Konnect-It mini terminal blocks have the same overall dimensions. Miniature grounding blocks are also available.
Available with screw-down or snap-on clamping ground connection. These Konnect-It grounding terminal blocks offer low contact resistance and corrosion-free connection points. The yellow-green color of the terminal block housing provides for easy identification.
Konnect-It fused terminal blocks can be used with 5mm x 20mm glass fuses up to 6.3A. Fuses are easily installed and removed. Fuse holder terminal blocks are an ideal solution when there is a need to change fuses while the system is powered.
Konnect-It disconnect terminal blocks are an easy solution to enable circuits to be opened or to perform tests while the system is powered.
Konnect-It end brackets prevent terminal blocks and other DIN rail mounted components and devices from sliding along the rail. They are available in configurations for 35mm DIN rails and 15mm DIN rails.
Konnect-It end covers are used to electrically and visually separate the last live open terminal in an assembly. This is a vital function since terminal blocks are supplied with one open side.
Konnect-It top covers serve as protective covers for un-insulated jumpers. They are available blank or printed with the electrical symbols. Label holders attach to end brackets or DIN rail mountables and provide for easy identification of terminal block assemblies.
Konnect-It separators allow visual and electrical separation of terminal block groups and provide the necessary electrical spacing between adjacent insulated jumpers or between exposed ends of cut jumpers.
Provide system organization and efficient identification of the terminals and other components. Konnect-It marking tags are available in blank or pre-printed configurations and fit onto the terminal blocks.
Using screw-down technology to electrically interconnect two or more consecutive terminal blocks, Konnect-It jumpers can carry up to 100% of the rated terminal block current.
DIN rail provides easy installation and removal of terminal blocks and other devices:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings