Konnect-It KN series circuit protection terminal blocks facilitate single-wire connections between electronic components and control/field wiring. Fused terminal blocks, with or without LED indicator, hold a replaceable fuse and are available in a variety of voltage ratings. Sold in bulk or convenience quantities, fuse holder blocks accommodate wire sizes up to 8 AWG.
Konnect-It Circuit Protection Terminal Block Colors (International Colors)
Konnect-It Terminal Block Approvals
Fuse terminal blocks can be used with 5mm x 20mm glass fuses up to 6.3A. Fuses are easily installed and removed. Fuse terminal blocks are an ideal solution when there is a need to change fuses while the system is powered.
NOTE: Fuse holder terminal blocks will only accommodate the GMA, GML, S500 & S506 series fuses, or any 5mm x 20mm fuse. Does NOT accommodate 1" x 1 ¼" fuses
Konnect-It Circuit Protection fuse terminal blocks start at
$23.00
(10/pkg)
(KN-F10-10)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings