DIN rail makes installing or removing terminal blocks and other devices quick and easy. In steel or aluminum, DIN rail is available in a variety of widths and heights that meet international standards. DIN rail brackets are straight or angled to tilt and/or raise rails for easy wiring. Mounting clips attach to small devices for easy installation on 35mm DIN rails.
Category Selection
Steel and aluminum DIN rail, aluminum raised DIN rail, support brackets and mounting clips - for Konnect-It® and DINnector® terminal blocks and other devices
Steel DIN Rail
sold in 1 meter (39 inch) lengths
DIN rails provide easy installation and removal of terminal blocks and other devices. These DIN rails meet international standards and are supplied in slotted zinc-dichromated steel, in 1 meter (39 inch) lengths, 35mm or 15mm widths and 7.5mm or 15mm heights. DIN rail is available in convenient two-packs for when you only need a few, or in packs of 10.
35mm DIN rail starts at
$12.50
(2/PK, 7.5mm-high)
15mm DIN rail starts at
$13.00
(2/PK)
Aluminum DIN Rail
sold in 1 meter (39 inch) lengths
Aluminum DIN rail is lightweight, easy to cut and supplied with slotted holes for easy mounting.
Aluminum DIN rail is designed for terminal blocks only applications and allows many blocks to be fastened in a panel with only a few screws to anchor the rail to the panel.
Aluminum DIN rail has a non-anodized finish and is treated with galvanic zinc plating and passivation.
Aluminum DIN rail prices start at
$10.00
(2/PK)
Aluminum raised DIN rail prices start at
$31.50
(2/PK)
Straight and angled support brackets raise and tilt mounting rails for easier wiring.
DIN rail mounting clips allow small devices not made for DIN rail mounting to snap onto 35mm DIN rails.
DIN rail support brackets start at
$16.50
(10/PK)
DIN rail mounting clips start at
$8.75
(5/PK)
DIN Rail Support Brackets and DIN Rail Mounting Clips Overview
Voted #1 mid-sized employer in Atlanta
Check out our
job openings