Konnect-It KN series disconnect terminal blocks enable single-wire circuits to be opened or tests to be performed while the system is powered. Disconnect terminal blocks, sold in bulk or convenience quantities, are available in copper alloy bar or knife-blade styles.
Konnect-It Disconnect Terminal Block Colors (International Colors)
Konnect-It Terminal Block Approvals
Disconnect terminal blocks are an easy solution to enable circuits to be opened or to perform tests while the system is powered.
Konnect-It Disconnect terminal blocks start at
$18.50
(10/pkg)
(KN-KBD10-10)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings