Konnect-It KN series double-level terminal blocks facilitate single-wire connections between electronic components and control/field wiring. Double-level feed-through terminal blocks are available in a variety of colors for wire sizes up to 10 AWG. Styles include two unconnected paths; direct or diode cross level connection; with LED indication; with grounding leg.
Konnect-It Double-Level Terminal Block Colors (International Colors)
Konnect-It Terminal Block Approvals
Double-level terminal blocks come in 20A and 30A versions and a variety of colors. Optional features include LED indications, diode and direct cross level connections and double level terminal blocks with an added grounding leg.
Double-level Konnect-It terminal blocks start at
$27.50
(25/pkg)
(KN-D12GRY-25)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings