Konnect-IT KN series terminal block end covers shield the open unprotected sides of a terminal block to prevent electrical hazards, typically used between assemblies of differing terminal block sizes or styles. End covers, sold in bulk or convenience quantities, are available in a variety of colors and dimensions to match Konnect-It terminal block styles.
Konnect-It Terminal Block Approvals
Used to cover the open unprotected side of the terminal block and provides a protection barrier from potential electrical hazard. This is a vital function since terminal blocks are supplied with one open side. They should be used at the end of an assembly of identical terminal blocks or whenever there is a change in the physical size of the terminal block.
Konnect-It terminal block end covers start at
$2.75
(10/pkg)
(KN-ECT6BLU)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings