Konnect-It KN series terminal block jumpers slide into the terminal block's wire or top openings to electrically interconnect two or more consecutive terminal blocks. Jumper bars are available in screw-down, push-in or screwless comb-style connections, in a range of pole quantities, and in various dimensions to fit specific terminal block sizes and styles.
Konnect-It Terminal Block Comb Jumpers
Konnect-It Terminal Block Approvals
Multi-pole jumper bars provide terminal block connection flexibility. Using screw-down technology to electrically interconnect two or more consecutive terminal blocks, jumpers can carry up to 100% of the rated terminal block current.
Konnect-It screw-down terminal block jumpers start at
$8.00
(25/pkg)
(KN-2JM12)
Konnect-It comb-style jumpers start at
$12.00
(25/pkg)
(KN-2JCC12)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings