Konnect-It KN series miniature terminal blocks facilitate single-wire connections between electronic components and control/field wiring in space-limited applications. Mountable on 15mm DIN rail for a more compact installation, mini feed-through terminal blocks are sold in bulk or convenience quantities, and are available in a selection of colors for wire sizes up to 10 AWG.
Konnect-It Mini Terminal Block Colors (International Colors)
Konnect-It Terminal Block Approvals
Available in two conductor cross section sizes, 20A and 30A capacities, and mountable on 15mm DIN rails. All Konnect-It miniature terminal block models have the same overall dimensions. Miniature grounding blocks are also available.
Konnect-It mini terminal blocks start at
$11.00
(25/pkg)
(KN-M12GRY-25)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings