Konnect-It KN series single-level terminal blocks facilitate point-to-point single-wire connections between electronic components and control/field wiring. Single-level feed-through terminal blocks, sold in bulk or convenience quantities, are available in a variety of colors for wire sizes up to 2/0 AWG.
Konnect-It Single-Level Terminal Block Colors (International Colors)
Konnect-It Terminal Block Approvals
Single-level terminal blocks can handle currents up to 175A, can accept a wide range of wiring sizes from 26 AWG to 2/0 AWG and have a 100kA SCCR rating. Single-level terminal blocks are available in a variety of colors.
Single-level Konnect-It terminal blocks start at
$6.75
(25/pkg)
(KN-T12GRY-25)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings