Konnect-It KN series triple-level terminal blocks facilitate single-wire connections between electronic components and control/field wiring. Triple-level feed-through terminal blocks accommodate wire sizes up to 10 AWG; available styles include three unconnected paths for high-density wiring; sensor style with or without LED indication; with grounding leg.
Konnect-It Triple-Level Terminal Block Colors (International Colors)
Konnect-It Terminal Block Approvals
Triple-level terminal blocks can handle up to 24A and can accept a wide range of wiring sizes from 24 AWG to 12 AWG. Optional features include NPN and PNP sensor blocks with LED indication, as well as triple level terminal blocks with an added grounding leg.
Triple-level Konnect-It terminal blocks start at
$32.50
(20/pkg)
(KN-TL14S)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings