RUKO grinders and burrs perform surface processing on a variety of materials, including steels, diecasts and plastics. They remove rough edges and burrs left after cutting operations to make a smooth, clean cut edge. Tools available include compact pneumatic grinders and grinder sets, individual rotary burrs and burr sets.
Category Selection
Pneumatic grinders and grinder sets; rotary burrs and burr sets
The RUKO pneumatic grinder has a rubberized, non-slip handle that absorbs vibration and protects the user's hand from slipping while working. Speed is adjusted by a governor on top of the grinder. It has a tool adapter made of hardened steel. The exhaust port directs air backwards through the handle. It features an integrated air filter.
The RUKO compact grinder is
$85.00
(116100US)
14 piece RUKO compact pneumatic grinder set
7 piece RUKO compact pneumatic grinder set
RUKO compact pneumatic grinder sets start at
$152.00
(116113US)
High-performance tungsten carbide rotary burrs provide maximum cutting edge stability and high cutting edge tenacity. Double-cut pattern provides a higher cutting capacity compared with single cut burrs, particularly on materials which are difficult to cut.
RUKO rotary burrs start at
$15.50
(116419)
RUKO rotary burr sets start at
$58.00
(116001US)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings