Hole saws cut openings in steel, non-ferrous metal, plastics, plasterboard and wood. RUKO multi-purpose hole saws are available in sizes up to 8-1/4 inches, with hardened steel backer and cutting edges made of either high-speed steel (HSS) or 8% cobalt high-speed steel (HSSE-Co8).
RUKO HSS (red) and HSSE-Co8 (white) hole saws and available arbor assembly accessories
RUKO Bi-Metal Hole Saw Kits
These multi-purpose, bi-metal hole saws have an alloy steel jacket and cutting edges of either high-speed steel (HSS) or 8% cobalt high-speed steel (HSSE-Co8). RUKO hole saws are available in various sizes ranging from 9/16 inch (14 mm) to 8 1/4 inch (210 mm). Inch and metric equivalent (mm) hole saw sizes are stamped on each hole saw blade.
Starting at
$5.75
(106014)
For part listing and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings