Southwire digital multimeters provide quick and accurate measurement of AC/DC voltage, current, resistance, continuity, capacitance, frequency, duty cycle, or temperature. All meters meet or exceed UL testing standards. This selection ranges from an electrical test kit to CAT IV rated professional meters.
Category Selection
Measure AC/DC voltage, current, resistance, continuity, capacitance, frequency, duty cycle, or temperature with one of these tough Southwire meters. Trust that all these Southwire meters meet or exceed the UL’s various testing equipment standards and carry the UL mark. Regardless if just testing for the presence of voltage, or troubleshooting the toughest problem, we have you covered.
The Southwire 23070T MaintenancePRO™ 1000A TrueRMS AC/DC clamp meter measures AC and DC current up to 1000A and with a UL listed safety rating of CAT IV 600V / CAT III 1000V, this clamp meter is built to get the tough jobs done. Other functions include: AC and DC Voltage, Resistance, Continuity, Capacitance, Frequency, Duty Cycle, Temperature, and Diode Test. A built-in non-contact AC voltage detector and flashlight provide added convenience.
Southwire test lead set, CAT IV 600V/CAT lll 1000V, 48in length. Alligator clip adapters included.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings