Southwire voltage testers and detectors provide fast, accurate testing on wires and cables. UL listed models offer up to 600V detection ranges and up to Cat IV safety rating; a simple dual-range tester offers a thinner probe tip for working with wall outlets.
Category Selection
40126N NCV
Dual Range 24-600V & 100-600V AC
40141S AC/DC Voltage Tester
41171N Precision Voltage Detector & Tester
The Southwire 40040S provides a simple way of checking continuity on wires and cables. The bright LEDs and loud beeper provide a positive indication of continuity and polarity. The M550 gives instant continuity status for category and coaxial cables. Featuring rugged double molded tester body and easy-to-interpret LED display. Both have a detachable remote that allows cables and wires to be tested after installation.
Compact sensor testers save time by allowing a sensor from spare stock or that is installed to be tested to determine if it is functioning.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings