Wera ratchets and socket sets are available for a variety of fastening tasks. Corrosion-resistant ratchets feature simple direction change mechanisms and small return angles for fast, precise work in small spaces. Socket sets are available in a range of SAE and metric sizes. All models carry a limited lifetime warranty.
Category Selection
Wera Zyklop Metal Ratchet
Wera Zyklop Speed Ratchet
Wera Koloss Ratchet Set
Wera Ratchets are made of chrome molybdenum steel with a nickel-chrome coating for corrosion protection.
Wera Zyklop metal ratchets start at
$49.00
(05004004055)
Wera Zyklop speed ratchets start at
$81.00
(05003500055)
The Koloss Ratchet Set is
$133.00
(05133862055)
Sockets are made from high quality chrome vanadium steel and have a knurled edge for manual turning. Inch and metric socket sizes are available.
Wera socket sets start at
$18.50
(05300200055)
Wera Zyklop Speed ratchet sets include Zyklop ratchet, sockets and some or all of the following: short and long extensions, short and long lockable extensions, wobble extension, sliding T-handle, universal joint, bit adapter, sturdy metal case or durable cloth pouch. Premium sets include sockets and drive bits.
Zyklop sets are supplied in very functional cases. The tools are set into a dual color foam tool control tray that can be taken out and used in cabinet or workstation drawers.
Wera 1/4-inch drive ratchet/socket sets start at $114.00
Wera 1/4 Inch Ratchet Sets Overview
Wera 3/8-inch drive ratchet/socket sets start at $233.00
Wera 3/8 Inch Ratchet Sets Overview
Wera 1/2-inch ratchet/socket sets start at $347.00
Wera Zyklop Metal ratchet sets include Zyklop ratchet, 6-point sockets, extension, wobble extension, bit adapter, and sturdy cloth pouch.
Wera 1/4-inch drive ratchet/socket sets are $114.00
Wera 1/4 Inch Metal Ratchet Sets Overview
Wera 3/8-inch drive ratchet/socket sets are $147.00
Wera 3/8 Inch Metal Ratchet Sets Overview
Wera 1/2-inch drive ratchet/socket sets are $214.00
Voted #1 mid-sized employer in Atlanta
Check out our
job openings