Potable water solenoid valves with sturdy lead-free brass bodies are NSF certified valves for sanitary applications, available in direct-acting or piloted-diaphragm operator styles, in a range of orifice sizes and solenoid voltages.
Category Selection
National Sanitation Foundation (NSF) Approved Valves
Since 1960 ODE has been a leader in designing and manufacturing a complete line of solenoid valves. ODE brass valves are designed, manufactured & assembled for the purpose of the movement of potable water.
All models are certified in either NSF/ANSI/CAN 61 or NSF/ANSI 169. All coils and 1 valve have UL Register w/Conditions of Acceptability, CE, CSA, VDE, REACH and other approvals.
Direct acting solenoid valves for use with water and other compatible fluids. Minimum operational pressure is not required.
ODE direct acting brass valves start at
$93.00
(21A31K1V25-T3-A)
Solenoid valve with pilot control for use with water and other compatible fluids. A minimum operational pressure of 0.2 bar (2.9 psi) is required.
ODE pilot control brass valves start at
$115.00
(21WN3K1E130-T5-A)
ODE replacement solenoid coils are available in five popular voltages and fit all ODE solenoid valves sold by AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings