Potable water valves provide bi-state flow control for food/beverage applications. With cost-effective Nylon 6 plastic bodies, these NSF certified valves (NS201 and NS211 series) offer piloted-diaphragm operators, with various orifice sizes and solenoid voltages. Zero-differential models do not require a minimum pressure to operate.
Category Selection
GC Valves brand water valves are an excellent choice for potable water applications. They are available with either 303 and 316L stainless steel or Nylon 6 bodies. These NSF (National Sanitation Foundation) approved valves are used in the Food & Beverage industry where the product can be consumed by humans. All valves have NSF/ANSI-61-G and NSF-372 certifications.
NS211 Series Piloted Diaphragm Valves
Pilot-operated valves have an armature that acts on a pilot orifice, which releases pressure and volume above the diaphragm, allowing the differential pressure of the fluid to open the valve and control fluid flow.
NS201 Series Zero Differential Valves
Zero differential valves can operate under zero head pressure (do not need a differential pressure across the valve to work)
NS301 Series Direct Acting Valves
Direct acting valves have an armature that acts directly on the valve orifice to control fluid flow & does not require a minimum pressure to operate.
Field voltage changes on GC Valves solenoid valves are acceptable with certain limitations.
(Nylon 6 Thermoplastic)
The NS201 Series Solenoid Valves are 2-way, normally closed, piloted, zero differential general purpose valves specifically designed for drinking water and other food products. All stainless steel or Nylon 6 construction with synthetic seating and sealing materials make them suitable for use with a variety of liquids, oils and gases. Valves may be mounted in any positions. A spring loaded plunger assures positive shutoff.
NS201 Series Nylon 6 valves start at
$156.00
(NS201YF02FPCG4)
(Nylon 6 Thermoplastic )
The NS211 Series Solenoid Valves are 2-way, normally closed, piloted, general purpose valves specifically designed for drinking water and other food products. All stainless steel or Nylon 6 construction with synthetic seating and sealing materials make them suitable for use with a variety of liquids, oils and gases. Valves may be mounted in any positions. A spring loaded plunger assures positive shutoff.
NS211 Series Nylon 6 potable water valves start at
$119.00
(NS211YF02FPCG4)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings