Cookies are not enabled on your browser.
Reduce wiring time with over-molded solenoid valve cables available in sizes to fit all NITRA directional solenoid valves. A range of options include 24V, 110V and 230V operation, LED indication, and models with or without surge suppression. Field-wireable connectors are also available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
These high-quality solenoid valve connectors and over-molded solenoid cables provide quick and easy valve connections with reduced wiring time and wiring errors. The lower voltage models, 24 or 110 VAC/VDC, include built-in surge suppression, yellow LED indicator, and are rated for connecting with electronics. The 230 VAC/VDC models are rated for straight wired products. Solenoid connector cables are available in five sizes based on DIN 43650. Miniature pin plug versions are also offered for use with miniature solenoid valves.
For part listing and specifications, go to Shop Now
Square DIN 43650C standard Form C cables (8mm pin spacing) are available in 24 VAC/VDC and 110 VAC/VDC models with surge suppression and LED indication, and in straight-wired 230 VAC/VDC models. A field-wireable connector is also available.
Square DIN style Form C industrial cables (9.4mm pin spacing) are available in 24 VAC/VDC and 110 VAC/VDC ratings with surge suppression and yellow LED indicator. Straight wired 230 VAC/VDC models are also available.
Square DIN 43650B standard Form B cables (10mm pin spacing) are available in 24 VAC/VDC and 110 VAC/VDC with surge suppression and yellow LED indicator. Straight-wired 230 VAC/VDC models and field-wireable connectors are also available.
Square DIN style Form B industrial cables (11mm pin spacing) are available in 24 VAC/VDC and 110 VAC/VDC with surge suppression and yellow LED indicator. Straight-wired 230 VAC/VDC models and field-wireable connectors are also available.
Square DIN 43650A standard Form A cables (18mm pin spacing) are available in 24 VAC/VDC and 110 VAC/VDC ratings with surge suppression and yellow LED indicator. Straight-wired 230 VAC/VDC models and field-wireable connectors are also available.
Valve surge suppressors mount between the valve base and valve plug to protect against damage caused by voltage spikes from solenoid coils. Field installable without re-wiring or valve removal.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings