Type W flexible portable/service cord is rated for up to 2000VAC. This chlorinated polyethylene (CPE) jacketed cord is ideal for applications such as industrial and light- to medium-duty mining, heavy-duty power supply service, AC systems, portable equipment, and motor/battery leads. This 8 AWG cord with 4 conductors can be ordered cut to your specified lengths, or in any bulk length.
These portable multiconductor power cables can be used in a variety of industrial environments both indoors and outdoors. Typical applications for these flexible power cables include wiring for industrial machinery, large appliances, heavy duty tools, motors, mining cable and temporary electrical power and lighting for construction sites.
These portable cords are also referred to as: Type W cable, mining cable, cable power cord, flexible power cable, hard service cord, hard usage cord, multiconductor cable or 4-wire power cable.
Type W cable prices start at
$4.21
/ ft. (20 ft. min.)
(W-8-4BK-1)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings