Multi-pair thermocouple extension cable is an efficient way to maintain signal integrity when extending multiple thermocouple signals. Type K and Type J cables with standard ASTM/ANSI color coding are available with up to 8 twisted pairs, in overall shield or individual/overall shield configurations. Products can be ordered cut to your specified lengths or in any bulk length.
AutomationDirect offers thermocouple extension cable with either an overall shield (OS) or with individually shielded pairs with an overall shield (SPOS) in both Type K and Type J. These cables allow the convenience of connecting multiple field sensors to operating instrumentation or PLC input cards with one run versus having to install multiple extension wires.
Multi-pair TC cable starts at
$1.03 price per foot
(20 ft. minimum cut length)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings