Plastic cable glands provide corrosion-resistant cable entry into enclosures or electrical equipment, securing cables or wires and providing strain relief while maintaining enclosure sealing requirements. Polyamide 6 (PA 6) cable glands are available in various colors with National Pipe Thread (NPT), Metric (M) thread, or Panzergewinde (PG) thread standards.
Category Selection
Bimed Plastic Cable Glands
Also Available: Metal Cable Glands
A cable gland (cable fitting) is a cable entry system that attaches to and secures a cable to electrical equipment allowing the cable or wire to enter an enclosure while sealing out dust, dirt and liquids and providing strain relief. Cable glands are used as a sealing and termination device to ensure that the characteristics of the enclosure which the cable enters can be maintained adequately. Cable glands are used in conjunction with cable and wiring throughout electrical instrumentation and automation systems industries and are used on all types of electrical power, control, instrumentation, data and telecommunications cables.
Bimed is a recognized industry leader with a history of quality and performance. AutomationDirect offers Bimed plastic cable glands in three thread standards:
Bimed Protection Series plastic cable glands feature strain relief and bend relief.
Plastic NPT thread cable glands start at
$3.50
(qty. 5)
(BSPAX-11-W)
PG (DIN 40430 PanzerGewinde) metric threads
Plastic PG thread cable glands start at
$2.00
(qty. 5)
(BMX-11-W)
Plastic metric thread cable glands start at
$2.00
(qty. 5)
(BM-ENX-1S-W)
Replacement hex nuts for plastic cable glands start at
$1.00
(qty. 5)
(BML-1S)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings