Electrical connectors and fittings provide transitions between components of wired or piped systems. Fittings connect conduit or pipe at splice or directional points, or to the mechanical termination of electrical devices.
These RACOŽ straight and right angle liquid-tight metallic connectors are made to fit flexible metallic liquid-tight conduit and Type B flexible non-metallic liquid-tight conduit. They are used to positively bond the conduit to a box or enclosure and are suitable for use in Class I, Div 2; Class II, Div 1 & 2; and Class III, Div 1 & 2 hazardous locations.
Liquid-tight conduit connectors start at
$1.75
(3401-8)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings