Type AWM wire is primarily used for appliance wiring, control cabinets, and industrial machine applications. These 300V rated conductors comply with Section 12.9.2 of NFPA 79-2021, and are available in sizes ranging from 26 to 16 AWG, in various colors and spool lengths.
Category Selection
Hook-up (building) wire is the primary component for connecting electrical signals in industrial or commercial applications. While the NFPA allows the use of MTW or THHN wire inside control panels, MTW is often preferred for its flexibility and easier handling. Type TFFN (stranded) wire is primarily used as fixture wire as specified by the National Electrical Code (NEC). Type THHN wire is suitable for general purpose applications; Type DLO is ideal for heavy duty wet/dry power connections requiring flexing capability; AWM wire is primarily used for internal wiring of electrical appliances.
For part listings and specifications, go to Shop Now
Newest Additions!
MTW wire is a PVC hookup wire, commonly used in control cabinets, that features a highly stranded conductor for more flexibility than other building wire and also provides increased protection from moisture and corrosion.
Starting at
$25.50
(500 ft.)
(MTW22BK)
Newest Additions!
Direct Wire's ALL-FLEX MTW / THHW heavy-duty flexible power cable is ideal for industrial applications such as control panel power distribution, power feeds for variable frequency drives (VFDs), servo systems and motor leads in non-drive related applications. Other non-traditional applications include marine board applications and uninterruptable power supplies (UPS), transformer wiring, battery chargers and more.
Starting at
$1.08 / ft. (20 ft. min.)
(MTW8BK-1)
Thermoplastic High Heat- Resistant Nylon (THHN) building wire offers a PVC insulated nylon sheath for easy pulling and is intended for general purpose applications as defined by the National Electrical Code (NEC). It is appropriate for new construction or rewiring for 600 volt applications.
Starting at
$114.00
(500 ft.)
(THHN14BK)
DLO, RHH / RHW-2 heavy-duty flexible power cable is 2kV rated for a variety of applications including industrial control panel power distribution and power feeds for variable frequency drives, as well as non-traditional industrial applications like drilling rigs, railroad/transit car wiring, and mining equipment. This cable is available cut to your specified lengths in 1-foot increments (10 or 20 ft. minimum depending on style/wire size).
Starting at
$1.18
(per ft.)
(DLO8BK-1)
Thermoplastic Flexible Fixture Nylon (TFFN) wire, primarily used as fixture wire, is highly flexible and has a copper core with a slick nylon jacket for easy pulling.
Starting at
$66.00
(500 ft.)
(TFFN18BK)
New!
Appliance Wire Material (AWM) wire can be used for general purpose wiring circuits and machine tool wiring, but is primarily used for the internal wiring of appliances such as refrigeration and air-conditioning equipment.
Starting at
$31.00
(500 ft.)
(AWM20BL)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings