Type MTW conductors are primarily used in control cabinets, machine tool applications and appliance wiring applications. MTW wire complies with the National Electrical Code (NEC) and NFPA Standard 79, and is rated for 600V. Sizes from 22 to 10 AWG are available in a range of colors.
Insulation type MTW wire
Spiral striped MTW wire
Available in most gauges.
Type MTW conductors are primarily used in control cabinets, in machine tool applications and in appliance wiring applications at temperatures from -25°C to 105°C. MTW wire complies with the National Electrical Code (NEC) and NFPA Standard 79. Voltage rating for all applications is 600 volts. MTW wire is sold in 500 foot spools and certain sizes are also available in 1,000 and 2,500 foot reels.
500 ft. Type MTW wire spools/reels start at
$24.50
(MTW22BK)
1,000 ft. Type MTW wire spools/reels start at
$44.00
(MTW22BK10)
2500 ft. Type MTW wire spools/reels start at
$350.00
(MTW18BK25)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings