Field wireable connectors and T-couplers are used to build custom patch cables, provide a quick-disconnect for a device, terminate field devices on an I/O block, or bring multiple sensor signals into one port. Axial, right-angle and T-connectors are available in a variety of sizes and terminal pole configurations.
Category Selection
What is IDC?
Insulation Displacement Connection (IDC) allows the connection of devices without stripping individual conductors or using a screwdriver. AutomationDirect standard M12 cables (24AWG) will work with all models, just be aware of the conductor cable size for the IDC connector to fit correctly.
Field wireable connectors start at
$7.75
Mini connectors start at
$10.50
T-Coupler connectors are
$14.50
Mini T-coupler connectors start at
$29.00
Voted #1 mid-sized employer in Atlanta
Check out our
job openings