DYMO XTL all-purpose vinyl labels provide the ability to custom print a specific message or identifier for any application. These vinyl labels are resistant to chemicals and UV for indoor / outdoor applications. The continuous tape cartridges are available in various widths and text/background color combos.
Category Selection
DYMO XTL series label makers are portable industrial label printers designed to print custom labels using thermal transfer onto continuous tape labels. These rechargeable handheld printers simplify industrial labeling with a large, viewable screen, intuitive controls, and a wide range of functions. XTL series label makers can print using continuous tape, pre-sized labels, heat-shrink tubes, and small format safety labels. XTL labels come as all-in-one cartridges with the labels and printing tape rolled up inside.
Individual wire marking tags are also available (not compatible with Dymo marking system).
For part listings and specifications, go to Shop Now
The XTL 500 label maker kit provides an enhanced, robust label making solution for labels up to 54mm (2-1/8") wide. Ideal for general identification, barcodes (1D and 2D), and asset tracking.
Printer features:
Additional kit contents:
Heat-shrink tube labels provide insulation when shrunk down and ensure a secure fit on wires and cables with a 3:1 shrink ratio.
Wire/cable wrap labels allow print identifiers to be wrapped around wire or cable. These pre-sized wraps have a laminated overwrap that protects against oil, chemicals, moisture, abrasion, and fading.
Permanent flat surface labels have a glossy finish and are ideal for labeling flat surfaces like panels, blocks, faceplates, and shelves.
All-purpose vinyl labels are ideal for almost any labeling application. Vinyl provides moisture, chemical, and UV resistance for both indoor and outdoor applications.
Wire marking tags provide a quick and easy way to identify and organize wires/cables. Snap-on tag holders hold writeable wire marking tags and are easily installed or removed as needed. (Note: These components are not compatible with Dymo label maker.)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings