SapiSelco cable ties quickly and economically secure cables/wires as a group or to a surface. Self-extinguishing nylon wire ties are available in various lengths, widths and colors. General purpose types as well as special-purpose styles such as metal detecting, releasable, and double-headed, are sold in packaged quantities. Accessories are available for installing, mounting and marking wire ties.
Category Selection
For more than 65 years, SapiSelco® has been a leader in the manufacture of cable ties. Authentic SapiSelco products are easily identifiable by the SapiSelco diamond logo or the commercial code 2S, stamped beneath the head of each cable tie.
These general purpose Nylon 6.6 cable ties are slotted and held in place by the resistance of the elastic tooth against the rack. The tail of the strap is pulled through the head to form a noose that can only be tightened. These cable ties are used for indoor applications to fix and seal and are resistant to solvents and reagents, oil, gasoline, and with hydrocarbons when used at low temperatures, in low concentrations, and for short periods of time.
General Purpose cable ties start at
$1.00
SEL.2.202 (100 pack)
The same as general purpose Nylon cable ties, colored Nylon 6.6 cable ties are slotted and held in place by the resistance of the elastic tooth against the rack.
General purpose colored cable ties start at
$1.00
SEL.10.202 (100 pack)
The increased size of the hardened stainless steel tooth (with added Molybdenum) ensures extremely high mechanical strength and optimal resistance to corrosion. The classic rack has been replaced by a single central raised section, making this cable tie particularly flexible, while guaranteeing maximum strength. The special design enables smoother insertion of the steel tooth, reducing the required insertion force.
Cable Ties with Stainless Steel Tooth (Natural) start at
$1.50
MET.2.2102R (100 pack)
Exposure to sun and ultraviolet rays causes deterioration on nylon. Our specialty Nylon UV resistant cable ties can resist and endure the harsh conditions of outdoor applications for up to 10 years.
Nylon UV resistant cable ties start at
$1.50
SEL.UVV2.210 (100 pack)
These ties are produced with a special 6.6 polyamide with metal powder additive and are sensitive to electromagnetic fields. They are recommended in the food, pharmaceutical and chemical industry.
Metal detectable Nylon cable ties start at
$1.50
DET.11.2102 (100 pack)
This selection of cable ties all have a tab for temporary cabling/fixing applications, enabling the tie to be reused.
Nylon releasable tab cable ties start at
$5.50
RIA.2.232 (100 pack)
The lashing nylon cable tie has a slot above the head for inserting the leftover tail which does not need to be cut, making installation faster.
Lashing and double-headed cable ties start at
$12.00
ASO.3.251 (50 pack)
Double-headed cables ties offer more secure fastening, and are made of a softer thermoplastic for more flexibility, (PIN.005 fastening plier recommended for installations)
Double-headed cable ties start at
$12.00
COL.3.321 (100 pack)
The screw-mount cable tie is designed to tie cable bundles onto even sharp-edged supports, by rivets or screws (not included) inserted through the eyelet (mounting head).
Nylon identification cable ties include a built-in identification tag that provides a surface to write on to identify the wire purpose, location, connection or any other ID.
Identification cable ties start at
$3.00
SEL.2.202T (100 pack)
Low-cost CLICK Tie beaded releasable cable ties can be released and reused. These cable ties have a double head that allows securing two bundles with one tie, making it more cost efficient.
CLICK Tie releasable cable ties start at
$2.50
CLT.10.2110R (100 pack)
Low-temperature cable ties can be used for outdoor applications where harsh weather conditions exist. Low-temp cable ties can endure outdoor installations for up to 10 years.
Low temperature UV resistant (black) cable ties start at
$1.50
SEL.ICE.210R (100 pack)
SapiSelco cable tie kits are ideal for professionals and do-it-yourselfers that need bulk amounts of standard or colored nylon cables in hand. These kits consist of a reusable bucket containing bulk amounts of cable ties in various sizes.
Cable ties assortment kits start at
$13.50
BUCK.002 (800 pack)
Cable tie mounts provide a bi-directional mount where cable ties can be run through for support.
Cable Tie Cutting Tool
Collar Fastening Metal Plier
Cable Tie Gun Installation Tool
Voted #1 mid-sized employer in Atlanta
Check out our
job openings