Bryant Electric watertight plugs and connectors are used to terminate wiring for easy connection/disconnection, and offer superior water resistance. Straight-blade or locking devices in thermoplastic elastomer housings are available in a variety of pole/wire configurations and voltage/amperage ratings up to 30A. Corrosion-resistant receptacles are available.
Category Selection
Bryant Watertight Wiring Devices
These are a one for one replacement of currently offered products.
Bryant watertight plugs and connectors start at
$16.00
(BRY14W47)
Heavy duty duplex straight blade receptacles start at
$10.00
(BRY5262GRY)
Warning! Risk of Electrical Shock. Do NOT Submerge.
The enclosure ratings 6, 6P & IP67 for watertight plugs and watertight connectors are only intended to demonstrate superior resistance to water ingress and not for prolonged submersion.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings