Bryant deluxe strain relief cord grips prevent cable pullout due to tension, vibration or motion, and provide overall cord support and strain relief. With corrosion-resistant stainless steel mesh and aluminum fitting with water-tight seals, deluxe strain relief grips are ideal for indoor/outdoor use, and are available in a range of grip diameters and fitting sizes.
Cable strain relief grips are used to connect cable enclosures and industrial equipment. These cord grips prevent cable pullout at the point of termination due to tension, vibration, flexure or motion. Used in conjunction with bus drop support grips and safety springs, these cable grips are an integral part of an overall cord support and strain relief system. These strain reliefs are suitable for indoor or outdoor use where subject to moisture, splash or washdown. Some application examples include crane hoist and pendant drop stations, hand tools, pumps, and various types of processing equipment.
Deluxe cord strain reliefs start at
$33.00
(DC3712, DC5012)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings