Support grips are applied to vertical or horizontal cable runs to support the dead weight of suspended cables, cords, and hoses to reduce potential damage due to breakage or stress. Bryant standard duty cable support grips, with tin-coated bronze mesh, are designed for indoor/outdoor use, and are available for a range of cable diameters.
Support grips are applied to the vertical or horizontal runs of cable or service lines to support the dead weight of suspended cables, cords, and hoses to reduce potential damage due to breakage or stress. These cable strain relief grips are designed to be used indoors for cable support where flexible cable connects electrical equipment to bus duct. Applications also include strain relief support for air hoses and water hoses.
These types of support grips are also referred to as eye grips or suspension grips.
These support grips have an extra large reinforced eye with strand equalizers to reinforce gripping strength and distribute the weight load equally.
Standard duty cable support grips start at
$18.00
(SPC050U)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings