Zoller+Frohlich Standard-color twin-wire insulated ferrules are cylindrically shaped tubes crimped to the ends of stranded wire to provide a reliable connection from wire to termination point. Available in a selection of Standard colors, Z+F twin-wire ferrules accommodate two conductors up to 6AWG, and are sold in bulk quantities.
Z+F - Wire End Connectors
Zoller+Frohlich ferrules are cylindrically-shaped tin-plated copper tubes crimped to the ends of stranded wire to create a secure, reliable connection.
Z+F Ferrule (package) prices start at
$6.00
(500 Pcs/Pkg)
(V30AE000006)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings