SureStep series high-bus-voltage, high-torque stepper motors are available with industry-standard NEMA 23 and 34 mounting flanges with single or dual-shaft configurations, and provide holding torque up to 1841 oz-in. The matching AC microstepping drive is powered directly from a 90-240 VAC source.
Quality: | ![]() ![]() ![]() ![]() ![]() |
Ease of Use: | ![]() ![]() ![]() ![]() ![]() |
Value: | ![]() ![]() ![]() ![]() ![]() |
Would you buy this item again? Yes
SureStep AC microstepping stepper drive I use this for one of our project for many reason verity operation voltage easy reach all control switch all in same direction with power input - output after operate the project running very good with this driver specially with max load the heat sink doing very good job not only that but the system handle the current very well .I like it good job Automation .
2 of 2 people found this review helpful.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings