High-performance variable frequency drives (VFD) enable speed control for three-phase AC motors such as those in conveyors, fans, pumps, HVAC and material handling. High-performance AC inverters in sizes up to 300hp offer advanced features such as STO, closed-loop vector control and a built-in logic controller. A full line of accessories is available to ensure a reliable installation.
Quality: | ![]() ![]() ![]() ![]() ![]() |
Ease of Use: | ![]() ![]() ![]() ![]() ![]() |
Value: | ![]() ![]() ![]() ![]() ![]() |
Would you buy this item again? Yes
Great Support, They sent me to a video that made it easy and showed me the links to download material I needed. Thanks Jeff
Quality: | ![]() ![]() ![]() ![]() ![]() |
Ease of Use: | ![]() ![]() ![]() ![]() ![]() |
Value: | ![]() ![]() ![]() ![]() ![]() |
Would you buy this item again? Yes
THE GS4 DRIVE ARE EXCELLENT!! I have a couple here at our facility and the ease of set up and use is simply sweet!
2 of 2 people found this review helpful.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings