NITRA polypropylene manifolds provide a convenient junction point for the distribution of fluids or gases. Simply thread fittings into the ports to create an organized multi-line supply from a single source. These manifolds are made from polypropylene (PP), and have a max inlet pressure of 150psi. They have two input ports and are available with two to ten output ports.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings