Media-separated two-port discrete pipeline valves allow on/off control of gases or fluids where the (metal) working components of the valves never come into contact with the process media. NITRA 2-position, normally-closed (spring return) diaphragm-type valves are available with 24VDC, 24VAC or 120VAC solenoids, and have DIN style wiring connectors.
Quality: | ![]() ![]() ![]() ![]() ![]() |
Ease of Use: | ![]() ![]() ![]() ![]() ![]() |
Value: | ![]() ![]() ![]() ![]() ![]() |
Would you buy this item again? Yes
Was easy to set up an use on the machine in the application to provide water to the system as needed
Voted #1 mid-sized employer in Atlanta
Check out our
job openings