Bryant electrical receptacles are used to terminate wiring for pluggable connections installed in a permanent location. Standard industrial straight-blade or locking receptacles are available with a variety of NEMA configurations, pole/wire options and voltage/amperage ratings up to 30A. Corrosion-resistant straight-blade receptacles are also available.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings