RTD probes with cuttable length offer installation flexibility, with the standard 24-inch probe cuttable to a minimum of 4 inches using an ordinary tubing cutter. The 100 ohm platinum element, with a stainless steel sheath to protect against harsh environments, offers a measuring range from -40 to 600 degrees F.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings