Heat trace RTD probes are used to measure the surface temperature of process pipe that is carrying material whose temperature must be controlled to prevent freeze-up, or to maintain a viscosity level so that the inner medium will flow. The 100 ohm platinum RTD probe with IP66 NEMA 4X connection head offers a measuring range from -40 to 900 degrees F.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings