Threaded bolt RTD sensors are typically used to measure the temperature of the nozzle of an injection molding machine without being in direct contact with the molten plastic. The small size suits other applications such as mounting in bearing housings, sealing bars, heat plates, and other limited spaces. The 100 ohm platinum RTD sensor offers a measuring range from -40 to 600 degrees F.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings