Thermocouple probes with cuttable length offer installation flexibility, with the standard 24-inch probe cuttable to a minimum of 4 inches using an ordinary tubing cutter. Type J and K elements, with a stainless steel sheath to protect against harsh environments, offer a measuring range from 0 to 900 degrees F.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings