Thermocouples consist of two dissimilar metal wires joined at a hot junction; as temperature changes, a millivolt signal is generated. ProSense type J, K, and T probes with heavy-duty 6 ft. lead wire transitions allow easy connection to thermocouple extension wire. Measuring ranges are available from -328 to 1700 degrees F.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings